No image available
No image available
Your request is being processed.
AVENTICS-R412018755

AVENTICS™ Modular scraper system R412018755

Ft105,235.00
QuickShip QuickShip
QTY:

Product Description

MSS-250-FPM-FPM

Specifications

For series
ITS
Application area
Chemical industry, Sugar production, Steel construction, Automotive industry, Woodworking industry
Piston Ø
250 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
150 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Housing material
Aluminum
Surface
anodized
Piston rod seal
Fluorocaoutchouc
Scraper
Fluorocaoutchouc

Features

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST

Documents & Drawings