AVENTICS-R412017979

AVENTICS™ Sensor mounting, Series CB1 R412017979

Ft12,051.00
QuickShip QuickShip
QTY:

Product Description

CB1-ITS-160-200-SM6-SN1-SN2-SN6-ST6

Specifications

for sensor
ST6, SN2, SN6, SN1, SM6
For series
C12P, ITS
Cylinders Ø min.
160 mm
Cylinders Ø max.
200 mm
Housing material
Aluminum
Weight
0.058 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings