AVENTICS-R412012735

AVENTICS™ Actuating controls for AP/ST series control panel valves R412012735

Ft3,112.00
QuickShip QuickShip
QTY:

Product Description

BLACK

Specifications

Type
Push button
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Weight
0.011 kg

Documents & Drawings