AVENTICS-R412010003

AVENTICS™ Multiple connector R412010003

Ft7,667.00
QuickShip QuickShip
QTY:

Product Description

DISTRIBUTEUR-3XG1/4

Specifications

Port G
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Housing material
Aluminum