No image available
No image available
Your request is being processed.
AVENTICS-R412006260

AVENTICS™ 3/2-shut-off valve, mechanically operated, Series AS2-BAV R412006260

Ft17,437.00
QuickShip QuickShip
QTY:

Product Description

AS2-SOV-G014-MAN

Specifications

Activation
Mechanical
Nominal flow Qn
2000 l/min
Compressed air connection
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Actuating element
rotary switch
Sealing principle
soft seal
Type
Poppet valve
Parts
Shut-off valve
Lock type
lockable
Lock type
for padlocks
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
25 µm
Compressed air connection, exhaust
G 1/4
Nominal flow Qn 1 to 2
2000 l/min
Nominal flow Qn 2 to 3
380 l/min
Weight
0.206 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material locking base
Polyoxymethylene
Material, front cover
Acrylonitrile butadiene styrene
Material threaded bushing
Die cast zinc

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings