No image available
No image available
Your request is being processed.
AVENTICS-R412005415

AVENTICS™ Series QR1-S-MSR Mini R412005415

Ft1,914.00
QuickShip QuickShip
QTY:

Product Description

QR1-S-MSR-DA04-DA03

Specifications

Fitting type
Straight plug connector, reducing
Compressed air connection type
push-in fitting
Port G
Ø 4
Compressed air connection type 2
push-in fitting
Port D
Ø 3
Type
QR1-S-MSR
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.0015 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings