AVENTICS-R412000670

AVENTICS™ Centering rings R412000670

Ft5,441.00
QuickShip QuickShip
QTY:

Product Description

BAG 6 PCS #9MM K6

Specifications

External Ø
9 mm
Scope of delivery
6 piece
Housing material
Stainless Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings