No image available
No image available
Your request is being processed.
AVENTICS-5791600010

AVENTICS™ 3/2-directional valve, Series 579 5791600010

Ft22,753.00
QuickShip QuickShip
QTY:

Product Description

V579-3/2NO-DA08-04-RV2

Specifications

Activation
Pneumatically
Nominal flow Qn
600 l/min
Switching principle
3/2
Return type
With spring return
Actuating control
Single Air Pilot
Compressed air connection output
Ø 8x1
Connection type
Pipe connection
Working pressure min.
0.5 bar
Working pressure max
8 bar
Sealing principle
Soft Seal
Valve type
Poppet valve
Can be assembled into blocks
Can be assembled into blocks
Blocking principle
Stacking valve
Blocking principle
Plate principle
Control pressure min.
2 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
60 °C
Min. medium temperature
-15 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
version pneumatic port
NO
Compressed air connection pilot exhaust
Ø 4

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings