AVENTICS-2990600303

AVENTICS™ Nut for piston rod, Series MR9 2990600303

Ft7,043.00
QTY:

Product Description

MR9-M10X1.25-AISI 316

Specifications

Thread size
M10x1,25
Weight
0.01 kg
Housing material
Stainless steel, acid-proof

Documents & Drawings