AVENTICS-1827020078

AVENTICS™ Sensor mounting, Series CB1 1827020078

Ft27,245.00
QTY:

Product Description

CB1-TRB-250-250-RB1

Specifications

For series
TRB, ITS
Cylinders Ø min.
250 mm
Cylinders Ø max.
250 mm
Housing material
Aluminum
Weight
0.094 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings