AVENTICS-1827001500

AVENTICS™ Clevis mounting MP2-HD 1827001500

Ft16,474.00
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-063-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications
Standardization
ISO 15552
Piston diameter
63 mm
Swivel bearing Ø
16 mm
Housing material
Aluminum
Screws material
Steel