AVENTICS-1823312001

AVENTICS™ Protective cap, series CON-RD 1823312001

Ft523.00
QuickShip QuickShip
QTY:

Product Description

CON-RD-MS-M12-END-CAP

Specifications

Type
M12x1
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Protection class
IP67
Delivery quantity
50 piece
Weight
0.001 kg
Housing material
Polyamide