AVENTICS-1823053262

AVENTICS™ Accessories, Series TC15 1823053262

Ft1,864.00
QuickShip QuickShip
QTY:

Product Description

TIE-ROD 6 TRANCHES

Specifications

Type
Tie rod, 6x, 1 piece
L = length
151.2 mm
Weight
0.031 kg