AVENTICS-1822122028

AVENTICS™ Rod clevis, Series AP2 1822122028

Ft2,328.00
QuickShip QuickShip
QTY:

Product Description

CM2-AP2-M004-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
MNI, ICM
Thread size
M4
Weight
0.01 kg
Housing material
Steel
Surface housing
galvanized