No image available
No image available
Your request is being processed.
AVENTICS-0821300922

AVENTICS™ 3/2-directional valve, electrically operated, Series NL2-SOV 0821300922

Ft62,067.00
QuickShip QuickShip
QTY:

Product Description

NL2-SOV-G014-SOE-024-DS

Specifications

Activation
Electrically
Nominal flow Qn
1100 l/min
Compressed air connection
G 1/4
Working pressure min.
2.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Sealing principle
Soft Seal
Pilot
Internal
Connection type
Pipe connection
Parts
3/2-directional valve
Can be assembled into blocks
Can be assembled into blocks
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Max. particle size
5 µm
Compressed air connection, exhaust
G 1/4
Nominal flow Qn 1 to 2
1100 l/min
Nominal flow Qn 2 to 3
450 l/min
Power consumption DC
4.8 W
Duty cycle
100 %
Connector standard
ISO 6952
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Electrical connection type 2
Plug

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings