No image available
No image available
Your request is being processed.
AVENTICS-0820238002

AVENTICS™ 5/2-directional valve, Series WV02 0820238002

Ft33,389.00
QuickShip QuickShip
QTY:

Product Description

WV02-5/2XX-DO

Specifications

Activation
Pneumatically
Nominal flow Qn
500 l/min
Switching principle
5/2
Actuating control
Double Solenoid
Compressed air connection output
G 1/8
Connection type
Pipe connection
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Valve type
Spool valve, positive overlapping
Pilot
External
Control pressure min.
1.5 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Mounting on manifold strip
PRS strip
Mounting screw
M3
Weight
0.1 kg
Housing material
Aluminum

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block

Documents & Drawings