No image available
No image available
Your request is being processed.
AVENTICS-0820025330

AVENTICS™ 5/2-directional valve, Series IS12, size 2 0820025330

Ft121,517.00
QuickShip QuickShip
QTY:

Product Description

ISO2 ELEC DVV3 24V-DC

Specifications

Activation
Electrically
Nominal flow Qn
2500 l/min
Switching principle
5/2
Compressed air connection output
Base plate ISO 5599-1
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
M12
Electr. connection
3-pin
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
External
Standards
ISO 5599-1
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
with differential piston
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot input
Base plate ISO 5599-1
Compressed air connection pilot exhaust
Base plate ISO 5599-1

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Documents & Drawings