No image available
No image available
Your request is being processed.
AVENTICS-P-CO1

AVENTICS™ Series CO1 Coils

Product Description

The AVENTICS Series CO1 is a complete range of electrical solenoid coils with or without cable used in AVENTICS pneumatic valves Series.

Products

Search
1-10 of 58 results for Products
:
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft13,712.00
Ft17,437.00

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Parts & Accessories

Search
1-10 of 36 results for Parts & Accessories
:
AVENTICS™ Valve plug connector, series CON-VP 1834484048
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form A
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form A
Same Day
QuickShip
Ft2,371.00
Ft2,371.00
AVENTICS™ Valve plug connector, series CON-VP 1834484059
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
3+E
Electrical Connection
EN 175301-803, form A
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
3+E
EN 175301-803, form A
Same Day
QuickShip
Ft3,062.00
AVENTICS™ Valve plug connector, series CON-VP, Form B, 300 V DC / 250 V AC 1834484096
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form B
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form B
Same Day
QuickShip
Ft3,362.00
Ft7,496.00
AVENTICS™ Valve plug connector, series CON-VP, form A, 115/230 V AC/DC 1834484102
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form A
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form A
Same Day
QuickShip
Ft9,430.00
AVENTICS™ Valve plug connector, series CON-VP, form A, 115/230 V AC/DC 1834484103
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form A
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form A
Same Day
QuickShip
Ft9,430.00
Ft7,496.00
AVENTICS™ Valve plug connector, series CON-VPP, Form B, 115/230 V AC/DC, LED 1834484105
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form B
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form B
Same Day
QuickShip
Ft9,430.00
AVENTICS™ Valve plug connector, series CON-VPP, Form B, 115/230 V AC/DC, LED 1834484106
Cable Exit 1
angled
Certifications
CE declaration of conformity
UKCA
Contacts
2+E
Electrical Connection
EN 175301-803, form B
availability
Same Day
Cable Exit 1
Certifications
Contacts
Electrical Connection
availability
angled
CE declaration of conformity
UKCA
2+E
EN 175301-803, form B
Same Day
QuickShip
Ft9,430.00

Documents & Drawings