No image available
No image available
Your request is being processed.
AVENTICS-P-CH02

AVENTICS™ Series CH02 Throttle valves

Product Description

Series CH throttle valves can be used for nominal flows up to 4,100 l/min. The Series features special versions with integrated silencer and screw-in variants.

Products

Search
1-9 of 9 results for Products
:
Ft3,280.00
Ft4,017.00
Ft5,468.00
Ft5,105.00
Ft6,275.00
Ft7,114.00
Ft12,172.00
Ft16,575.00
Ft10,643.00

Features

  • Qn = 200 l/min ... 4100 l/min

Documents & Drawings