No image available
No image available
Your request is being processed.
AVENTICS-P-AF2

AVENTICS™ AF2 Flow Sensors

Product Description

The AVENTICS Series AF2 are flow sensors that monitor air consumption in pneumatic systems, enabling rapid intervention in the event of leakage. The Series AF2 helps to optimize energy consumption, prevent machine downtime and cut costs.

Products

Search
1-10 of 36 results for Products
:
Ft473,858.00
AVENTICS™ AF2 series flow rate sensor, Ethernet 8652AV004JA0010
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Min Ambient Temperature
-20 °C
Max Ambient Temperature
60 °C
Compressed air connection
1/2 NPT
availability
5 Day
Communication Protocol
Min Ambient Temperature
Max Ambient Temperature
Compressed air connection
availability
Ethernet
TCP/IP
OPC UA
MQTT
-20 °C
60 °C
1/2 NPT
5 Day
QuickShip
Ft473,858.00
Ft454,375.00
AVENTICS™ AF2 series flow rate sensor, Ethernet 8652AVBP4JA001N
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Min Ambient Temperature
-20 °C
Max Ambient Temperature
50 °C
Compressed air connection
1/2 NPT
availability
Same Day
Communication Protocol
Min Ambient Temperature
Max Ambient Temperature
Compressed air connection
availability
Ethernet
TCP/IP
OPC UA
MQTT
-20 °C
50 °C
1/2 NPT
Same Day
QuickShip
Ft454,375.00
Ft522,794.00
Ft522,794.00
Ft503,311.00
Ft503,311.00
Ft466,294.00
AVENTICS™ AF2 series flow rate sensor, Ethernet G652AV004JA0010
Communication Protocol
Ethernet
TCP/IP
OPC UA
MQTT
Min Ambient Temperature
-20 °C
Max Ambient Temperature
60 °C
Compressed air connection
G 1/2
availability
5 Day
Communication Protocol
Min Ambient Temperature
Max Ambient Temperature
Compressed air connection
availability
Ethernet
TCP/IP
OPC UA
MQTT
-20 °C
60 °C
G 1/2
5 Day
Ft466,294.00

Specifications

Pressure range
0 … to 16 bar / 0 … to 232 PSI
Port Sizes
3/8", 1/2", 1", 1.5" 2"
Flow Range
3/8" size: 5 to 1.060*/1.590 l/min ** / 0.18 to 37*/56 CFM**
1/2" size: 8 to 1.630*/2.445 l/min ** / 0.28 to 58*/86 CFM**
1" size: 22 to 4.326*/6.490 l/min ** / 0.78 to 153*/229 CFM**
1.5" size: 38 to 7.540*/11.310 l/min** / 1.34 to 266* / 399 CFM**
2" size: 59 to 11.781*/17.672 l/min** / 2.08 to 416* / 624 CFM**
Communication
Industrial: IO-Link, 2x analog, 2x switching, 1x frequency, 1x pulse output (configurable)
Ethernet: WebServer / OPC UA / MQTT
Measurement precision
+/-3% of the measured value +0.3% of the measurement range final value*
+/-8% of the measured value + 1% of the measurement range final value**
For 1,5" and 2" sized versions:
+/-6% of measured value +0,6% …*
+/-8% of measured value +0,8% ...**
Repeatability
± 1.5% of the measured value
Temperature range
-20 to 60 °C / -4 to 140 °F
Operating voltage
For IO-Link: 17 to 30 V DC
For Ethernet: PoE (IEEE802.3af) typ. 45 VDC
Protection class
IP65 and IP67 (EN 60529) with approved connection cable

* Standard measurement range
** Extended measurement range

Features

  • IIoT-enabled flow sensor
  • Suitable for standard applications
  • Easy to assemble and operate
  • Small size for optimal use of installation space
  • Coloured and rotatable OLED display
  • Measures flow, pressure and temperature
  • Easy integration into maintenance units or as a stand-alone version
  • Integrated data logger
  • Communication options: I/O-link and Ethernet

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
AVENTICS™ Round plug connector, Series CON-RD R419800109
Electrical Connection Type 2
open cable ends
Number of Poles 2

Cable Option
with cable
Cable Exit 1
angled
availability
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends

with cable
angled
Ft17,737.00
AVENTICS™ Round plug connector, Series CON-RD R419800110
Electrical Connection Type 2
open cable ends
Number of Poles 2

Cable Option
with cable
Cable Exit 1
angled
availability
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends

with cable
angled
Ft20,900.00
AVENTICS™ Round plug connector, Series CON-RD R419800546
Electrical Connection Type 2
open cable ends
Number of Poles 2

Cable Option
with cable
Cable Exit 1
angled
availability
Same Day
Electrical Connection Type 2
Number of Poles 2
Cable Option
Cable Exit 1
availability
open cable ends

with cable
angled
Same Day
QuickShip
Ft34,592.00

Documents & Drawings