No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-Mini II

Branson Mini II

Product Description

Emerson´s Branson Mini II vibration welder is a complete plastics assembly system for welding small or irregularly-shaped thermoplastic parts.

Specifications

Controller
Solid state with Allen Bradley MicroLogix 1500, Programmable logic controller
Power requirements
480 V AC, 15 amps, 3 phase, 50/60 Hz
Output frequency
240 Hz variable
Drive platen fixture weight capacity
7-8 lbs. (3.2-3.6 kg) recommended
Maximum clamp force
800 lbs. (3.6 kN)
Amplitude range
0.040" to 0.070" (1.02 to 1.8 mm)
Lift table speed
10 inches/second (254 mm/second)
Total dry cycle time (without welding)
5.0 seconds (at 15" [380 mm] stroke and 50 psig)
Horsepower
12.7 kW

Features

  • Simple maintenance-free electromechanical vibrator with only one moving part and no bearing surfaces to lubricate or wear.
  • Adjustable amplitude with a feedback loop assures constant amplitude during the entire weld cycle.
  • Adjustable frequency allows for maximum flexibility in drive fixture weight.
  • Easy access to process controls located on front of the machine.
  • Operator safety provided through soft-touch start buttons (with anti-tie-down feature) and emergency stop button.
  • 100%+ utilization of lift table fixture mounting surface.
  • Variable speed lift table travels at approximately 10 inches/second (254 mm/second).
  • Designed for material handling capabilities. Easily removed panels provide access for added material handling integration.
  • Interior work light for better work area visibility.
  • Ergonomically designed for operator comfort.

Documents & Drawings