No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P000505

Yarway Hy-Drop Throttling Valve

Product Description

Controls the destructive forces inherent in high pressure drop service through rapid energy dissipation.

Features

  • Dual range throttling - primary range plus a super capacity blast range.
  • Rapid energy dissipation - controls the destructive forces inherent in high pressure drop service.
  • Accurate and repeatable settings - micrometer dial assures setting accuracy and positive resetting capability.
  • Quick-change disc - insert an interchangeable stem-disc into the same valve body to convert from one orifice size to another.
  • Guided-disc - eliminates disc vibration and chatter.
  • Loose disc: Disc design provides multiposition seating and assures positive alignment of seat and disc surfaces. This gives sure protection against premature failures from seat-to-disc “grind” prevalent in valves of integral stem-disc design.
  • Dual-purpose disc - separate surfaces for shutoff and throttling.
  • Stellite seat - resists corrosion and wiredrawing.
  • In-line repair - Yarway reseating tool can be used to cut a new seat in-line.
  • Resetting capability: The Hy-Drop® valve has positive resetting capability to accommodate multiple-operation programs with accurate flow control variations.
  • In-line repair:Yarway reseating tool can be used to cut a new seat without removing the valve from the piping.
  • Motor actuation: For local or remote operation.

Specifications

Critical Service
Flashing, Cavitation
Flow Characteristics
Linear
Material
Carbon Steel, Metal, Steel
ASME
Shutoff Class
Class V (FCI 70-2)
Valve Size
NPS 1-1/2 / DN 40, NPS 1 / DN 25, NPS 1-1/4 / DN 32
Valve Size Standard
NPS
Valve Type
Globe, Angle Valve, Angle
Certifications
ASME B31.1
End Connection

Documents & Drawings