No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Varec-P-P001059

Varec 5910B and 5920B Series Relief Valve with Flame Arrester

Product Description

These units combine the high flow capacity of a pressure and vacuum relief valve with an easy-to-maintain flame arrester for maximum protection and reliable operation

Features

  • Oversized pressure and vacuum ports.
  • Oversized flame arrester bank assembly for minimum pressure drop.
  • Replaceable and interchangeable pressure and vacuum seat rings.
  • ‘All-weather’ coating option available for valve seats and guides.
  • Vent to atmosphere or pipe-away models.
  • Large flow capacity allows use of smaller size.
  • Easy maintenance.
  • Application flexibility for either weather or emissions considerations.
  • Reduced number of spare parts required.

Specifications

Product Type
Vacuum Valves, Tank, Relief Valves, Flame Arrestor

Documents & Drawings