No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P000388

Yarway Series 3000 Electronic Level Indication

Product Description

An advanced, multi-featured five probe and above electronic alarm system for sensing water level in a variety of high or low pressure applications

Features

  • Upgraded internal diagnostics for monitor clock, power supply and level faults.
  • Based on widely accepted conductivity probe technology.
  • Reliable and cost-effective.
  • Probes can be mounted directly to the pressure vessel or column.
  • Independent detection circuit for each probe allows relay output selection for alarms or trips.
  • HP probes feature brazed welded stainless steel electrode with zirconia insulator for high pressure, high temperature applications.
  • LP probes feature threaded stainless steel electrode with PTFE insulator for lower pressure and temperature applications.
  • Probes can be selected and spaced to indicate liquid level through a desired range.
  • Custom manufactured column provides accurate indication.
  • Local LED indication of water level in a Type 4X/IP66 D&V enclosure provides primary visual verification.

Documents & Drawings