No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-FloBoss S600

FloBoss™ S600+ Flow Computer

Product Description

A panel-mount flow computer ideal for fiscal measurement, custody transfer, batch loading, and meter proving applications. The FloBoss™ S600+ allows multi-stream, multi-station applications to be configured for simultaneous metering of both liquids and gases. The S600+ supports most measurement standards including AGA, ISO, GPA, GERG, and GOST for gas applications and API and ASTM for liquid applications.

Documents & Drawings

Features

  • All metering calculations are performed using 64-bit (double) precision floating point numbers for the highest accuracy and latest API compliance
  • Cumulative totals are stored in three separate memory locations (Tri-reg format) for maximum integrity
  • Reduce metering uncertainty, improve confidence
  • Flexible communications options including Ethernet & Serial & HART
  • HART transmitter compatibility - 12 channels, up to 50 Transmitters, including Dual HART master
  • Analog, HART, Serial or Ethernet – full compatibility, ease of integration, faster start-ups and lower start-up costs
  • Intelligent interface to most flow meters including Coriolis & Ultrasonic
  • Mid-approval for both liquid and gas applications delivering reduced risk, peace of mind, proof that it meets the highest fiscal requirements for both liquid & gas
  • Mix of liquid and gas streams in a single flow computer – 10 streams for flow meters and 6 streams for dual flow pulse meters
  • Supports AGA, API, ASTM, GPA, ISO, GOST, S-GERG
  • High accuracy analog input 24 Bit, accuracy ±0.005%of FS at 23oC
  • Wide ambient temperature range -10C to +60C