No image available
No image available
Your request is being processed.
Asco-D332V22C-Z130A.G1/2x9.24/DC

ASCO™ D332V22C-Z130A.G1/2x9.24/DC

Ft51,000.00
QuickShip QuickShip
QTY:

Product Description

DIRECT ACTING SOLENOID VALVE-D332 SERIE-2/2 NC-G1/2" (DN15)-RESILIENT: FPM-24/DC-COIL CLASS: F

Specifications

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 0.4 bar
Min to Max Differential pressure (Liquids)
0 - 0.4 bar
Body Material
Polyphenylene Sulfide
Coil Class
F
Flow Factor
1.6
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
2 bar
Orifice Size
9 mm
Pipe Size
1/2
Pipe Size Standard
G 1/2 (ISO 228/1)
Sealing Material
FPM
Voltage Type
DC
Watt Rating
13

Features

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the lever-seal.
  • Possibility of manual opening.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE(polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Documents & Drawings