No image available
No image available
Your request is being processed.
Asco-D137B08-Z923G G2X43 V24/50HZ

ASCO™ D137B08-Z923G G2X43 V24/50HZ

Ft67,809.00
QTY:

Product Description

SOLENOID VALVE D137 SERIES, 2/2 NC, DIRECT ACTING , G2, D= 43MM, NBR SEAL, WITH COIL Z923G V24/50Hz

Specifications

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 0.15 bar
Min to Max Differential pressure (Liquids)
0 - 0.15 bar
Body Material
Polyphenylene Sulfide
Coil Class
H
Flow Factor
34
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
0.3 bar
Orifice Size
43 mm
Pipe Size
2
Pipe Size Standard
G 2 (ISO 228/1)
Sealing Material
NBR
Voltage Type
AC
Va Rating
46

Features

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the bellow plug.
  • Possibility of disassembling for inspection.
  • Particularly suitable for fast drain of tanks.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Documents & Drawings