No image available
No image available
Your request is being processed.
Asco-26690001

ASCO™ 26690001

Ft159,471.00
QuickShip QuickShip
QTY:

Product Description

SERIES 266 - 267 - 268 POPPET VALVE 3/2 AND 4/2 VALVE BODY SUBASSEMBLY 3/2 NC 266 (DP) SUBBASE MOUNTED G 1/2 REFERENCE : DP 303/O

Specifications

Body Material
Zinc
Flow (Cv) / Flow (Kv)
2.91 / 2.52
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/2 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 16 bar
Product Weight
1.10 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 60 °C
Orifice Size
14 mm

Documents & Drawings