No image available
No image available
Your request is being processed.
Asco-26490026

ASCO™ 26490026

Ft48,321.00
QuickShip QuickShip
QTY:

Product Description

264 VALVE BODY SUBASSEMBLY 4/2 PORTS 1-2-3-4 : G 1/4

Specifications

Body Material
Zinc
Flow (Cv) / Flow (Kv)
13.87 / 12.00
Function
4/2 (4 way)
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 10 bar
Product Weight
0.98 kg
Min to Max Ambient Temperature
-10 - 40 °C
Min to Max Fluid Temperature
-10 - 40 °C
Orifice Size
6 mm

Features

  • Suitable for remount mounting or direct mounting to the refrigerated component by using the provided four-hole bracket
  • Fluid temperature range from -75° F to 120° F
  • Ambient temperature range: AC construction: -40° F to 125° F - DC construction: -40° F to 104° F

Documents & Drawings