Asco-P-P203

ASCO™ Series P203 Two Pole Pressure Switch

Product Description

These ASCO pressure switches are designed to open an electric circuit when the pressure in the system rises and to close when the pressure decreases. These switches are available in either 2 pole or 3 pole options, designed to suit customers' needs.

Specifications

Body Material
PBT (Polybutylene- terephtalate)
Protection Degree
IP00
Ambient temperature
80°C maximum

Features

  • This switch is designed so as to open a two-pole electric circuit when the pressure in the system rises and to close it when the pressure decreases.
  • Designed for electric boilers of coffee machines as main application.
  • In conformity with EU Directive 2011/65/EC (RoHS 2 Directive)