Asco-P-L338

ASCO™ Series L338 General purpose solenoid valves

Product Description

ASCO Series L338 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
3 way - 3/2 Normally Closed
Maximum allowable pressure (PS)
40 bar
Fluid temperature
-10°C +130°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
Stainless Steel

Features

  • Direct acting solenoid valve.
  • Suitable to shut off liquid fluids, particularly indicated for hydraulic oils.