Asco-P-L133

ASCO™ L133 General Purpose Solenoid Valves

Product Description

ASCO Series L133 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-9 of 9 results for Products
:
ASCO™ L133B06-Z923E G1X24 V230/50HZ
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
H
Flow (Cv)
9
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
H
9
QuickShip
Ft60,099.00
ASCO™ L133B07-Z130A.G3/4x17,0.24/50
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
4
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
4
7 Day
QuickShip
Ft34,320.00
ASCO™ L133B07-Z130A.G3/4x17.24/DC
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
4
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
4
7 Day
QuickShip
Ft34,320.00
ASCO™ L133B16-ZA10A G1/2x12,5 V12/DC
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
QuickShip
Ft29,835.00
ASCO™ L133B16-ZA10A G1/2X12,5 V24/DC
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
7 Day
QuickShip
Ft29,211.00
ASCO™ L133B16-ZA10A G3/8 V230/50Hz
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
QuickShip
Ft26,208.00
ASCO™ L133B16-ZA10A G3/8 V24/50Hz
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
QuickShip
Ft25,506.00
ASCO™ L133B16-ZA10A G3/8X12,5 V24/DC
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
QuickShip
Ft25,506.00
ASCO™ L133B16-ZA10A.G1/2x12,5.24/50
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP67
cRUus
Coil Class
F
Flow (Cv)
2
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP67
cRUus
F
2
7 Day
QuickShip
Ft29,211.00

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Pilot operated
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
3/8 "; 1/2 "; 3/4 "; 1 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
16 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM); -10°C +140°C (EPDM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR; FPM; EPDM

Features

  • Pilot operated hung diaphragm valve with full orifice.
  • Designed for closed circuit hydraulic systems and for vessels draining.
  • Suitable to shut off liquid and gaseous fluids