No image available
No image available
Your request is being processed.
Asco-P-A225

ASCO™ Series A225 Automatic Level Switches

Product Description

ASCO Series A225 Automatic Level Switch is a device designed to control the water level into pressurized or non-pressurized tanks. Fitted by two electric deviation switches, fast and non-vibration type with silver-plated contacts: one operating on the minimum level and the other one on the maximum level.

Products

Search
1-1 of 1 results for Products
:
Ft71,955.00

Specifications

Body Material
Brass
Protection Degree
IP30
Ambient temperature
80°C maximum

Features

  • Device designed to control the water level into pressurized or non-pressurized tanks.
  • Fitted by two electric deviation switches, fast and non-vibration type with silver-plated contacts: one operating on the minimum level and the other one on the maximum level.

Documents & Drawings