PR9350 LVDT Sensor

Product Description

Contact position sensor for mounting in a variety of arrangements and applications.

Specifications

Temperature Error
<3%
Supply Voltage
5 Vrms
Carrier Frequency
3 to 5 kHz
Capacitance
250 pF (each winding)
Operating Temperature
-20 to 100°C (-4 to 212°F)

Features

  • Options include field or enclosure mounting, small to large shaft measurements and industry safety ratings
  • Eddy current sensors feature focused measurement areas over air-coil-based sensors