PVC is the world's third-most widely produced synthetic polymer of plastic. PVC resins are an end product in a PVC production facility. This inventory is held in storage silos prior to being delivered or packed. Operators need to monitor the inventory levels closely, but the great amount of dust generated during the filling process complicates the task. The relatively low dielectric constant makes measuring the true level of the stored PVC very challenging.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.