Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Emerson-P-R2B0N0N1N3A0A

PACSystems™ RXi2 - BP Industrial PC: AMD V1605B CPU, 4GB RAM, 128GB SSD

Product Description

The RXi2-BP IPC delivers high compute performance in a rugged and compact enclosure, well suited to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Part Number
R2B0N0N1N3A0A
IPC Family
RXi2-BP AMD Ryzen V1000/R1000 Series
CPU
AMD V1605B 2.0GHz
CPU Power
12W-25W
CPU Core Count
4
Memory
4GB ECC
Storage
128GB SSD
Non-Volatile RAM
no NVRAM
Ethernet
4x 10/100/1000BASE-T
USB
2x USB 3.1, 2x USB 2.0
Serial Interfaces
1xRS232, 1xRS422/485
Expansion Slots
0 Slot
Pre-installed OS
no OS
Operating Temperature
0C to 70C

Caractéristiques

  • AMD Ryzen V1000/R1000 CPU, 2-4 Core, 2.0 - 2.4 GHz base frequency
  • Fanless operation in a rugged and extended temperature environment
  • 4 (optional 6) Gigabit Ethernet ports (three with Time SYNC IEEE1588 and 802.1AS). Optional fiberoptic interface.
  • optional PCIe Expansion slots
  • Patented CPU Passive Cooling Technology, enabling operation in -40C to 70C without any CPU performance degradation
  • Optional Non-Volatile RAM for fast and frequent data writes, 1Mbit MRAM (optional 4Mbit)

Documentation et schémas