La conception sans bride des tubes de mesure Rosemount 8711 est une alternative économique, compacte et légère aux débitmètres électromagnétiques à brides. Profitez d'un large choix d'électrodes et de revêtements robustes, compatibles avec la quasi totalité des applications, des liquides hautement corrosifs aux suspensions fibreuses souvent considérées comme difficiles à mesurer avec d'autres équipements. Chaque tube de mesure 8711 s'accompagne d'entretoises d'alignement permettant de centrer le tube dans la conduite de procédé et de faciliter ainsi l'installation.
Kurzanleitung für die Installation: Messrohr des magnetisch-induktiven Rosemount 8700 Durchflussmesssystems
Kurzanleitung: Messumformer 8732EM von Rosemount mit Modbus-Protokoll
Kurzanleitung: Rosemount 8732E Magnetisch induktives Durchflussmesssystem mit Profibus PA digitalem Feldbus (Messumformer und Messrohr)
ATEX Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Approval Document: Class Divisions - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: IECEx and ATEX - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: North America Zone - Rosemount 8700M Magnetic Flowmeter Platform
Approval Document: Rosemount 8732EM, 8705, and 8711 NEPSI Zone-1
Canadian Registration Number (CRN): Rosemount Magnetic Sensors 8705, 8707, 8711, 8750W, and MS.
Certificate of Compliance: ABS Type Approval (Chihuahua), Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Flow Meter Transmitters and Sensors
Certificate of Compliance: ABS Type Approval (Nanjing), Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Flow Meter Transmitters and Sensors
Certificate of Compliance: CSA - Rosemount 8732EM 8712EM 8705M 8711ML 8750W Magnetic Sensors and Transmitters
Certificate of Compliance: DNV INMETRO, Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Certificate of Compliance: India – PESO Rosemount 8705M 8711ML 8712EM Magnetic Sensors and Transmitter
Certificate of Compliance: Korea - Rosemount 8711ML Magnetic Flow Meter Sensor
Certificate: Pressure Equipment Directive (PED); Rosemount Magnetic and Vortex Flow Meters
Declaration of Conformity: Magnetic Flow Meter Platform - Model 8700M | Rosemount
Declaration of Conformity: Magnetic Flow Meters - Model 8711
IECEx Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Ingress Protection (IPxx) - Attestation of Conformity: Rosemount Vortex and Magnetic Flow Meters
Korea Certificate: EMC Rosemount 8711 Magnetic Flow Meter Sensors
NEPSI Certificate: Rosemount 8732EM 8712EM 8705M 8711ML Magnetic Sensors and Transmitters
Manual: 8700 Sensor
Manual: 8700 Sensor with 8732ES Profibus-PA
Manual: 8700M Sensor with 8712EM FOUNDATION Fieldbus
Manual: 8700M Sensor with 8712EM Modbus
Manual: 8700M Sensor with 8732EM FOUNDATION Fieldbus
Manual: Removing Junction Box from a sensor and Installing an 8732E Transmitter
Manual: Rosemount 8712EM Transmitter with HART Protocol Reference Manual
Quick Install Guide: Rosemount 8700 Magnetic Flowmeter Sensor
Configuration Data Sheet: Rosemount 8700 Series
Product Data Sheet: 8700 Series Magnetic Flow Meter Systems | Rosemount
Product Data Sheet: Rosemount 8700M Magnetic Flowmeter Platform
Technical Data Sheet: Magnetic Flow Meter Material Selection Guide
Technical Data Sheet: Rosemount Magnetic Flow Meter Calibration Verfication Report
Technical Note: Installation and Grounding of Magmeters
Case Study: Agricultural Processor Saves $7300 in Regulatory Compliance Costs with Meter Verification Diagnostic
Case Study: Brewer Simplifies Tax Meter Verification with Advanced Flow Meter Diagnostics
Case Study: Canadian Natural Resources Limited Utilizes Smart Meter Verification to Satisfy Government Regulations
Case Study: Elektrárny Opatovice Co-Generation Plant Optimizes Supply and Reduces Maintenance Costs with Rosemount Flow Meters
Case Study: Fenco S.P.A. Improves Filling Machine Efficiency and Reduces Maintenance with Rosemount Magnetic Flow Meters
Case Study: Hayat Kagit Optimizes Tissue Production With Rosemount Magnetic Flow Meters
Case Study: High Process Noise Diagnostic Improves Measurement Reliability and Lowers Maintenance Costs
Case Study: Large Refinery Saves $49,200 in Regulatory Compliance Costs with Meter Verification Diagnostic
Case Study: Major Dairy Cooperative Prevents Shutdown and Maintains Compliance with Rosemount Magnetic Flow Meters
Case Study: Maren Maximizes Reliability and Compactness of Offshore Water Treatment Plants with Rosemount Magnetic Flow Meters
Case Study: Mediterranea Delle Acque Optimizes Drinking Water Treatment with Rosemount Magnetic Flow Meters
Case Study: Municipal Water Treatment Facility Increases Water Quality with Universal Transmitter Technology
Case Study: Norske Skog Bruck Restores Automatic Basis Weight Control And Increases Paper Production with High-Process Noise Diagnostic
Case Study: Performing Arts Center Decreases Energy Consumption and Billing System Errors With Rosemount Magnetic Flow Meters
Case Study: University Improves Water Billing Accuracy with Meter Verification and High Accuracy Calibration
Technical Note: Calibration Verification Practices 8700 Magnetic Flow Meters | Rosemount
Technical Note: Rosemount Magnetic Flow Meters Flow Rate Tables
White Paper: Gain Measurement Confidence with Smart Meter Verification for Magnetic Flow Meters
Manual: Руководство по эксплуата: Расходомер электромагнитный Rosemount 8700
Краткое руководство по монтажу: Датчик расхода электромагнитного расходомера Rosemount 8700
Руководство по быстрой установке:Датчик расхода электромагнитного расходомера Rosemount™ 8700
Руководство по эксплуатации: Электромагнитный преобразователь Rosemount модели 8732E для интегрального монтажа
Руководство по эксплуатации: Электромагнитный расходомер Rosemount 8700
En sélectionnant un pays/une région différent(e), certains produits peuvent s'avérer indisponibles et seront supprimés de votre panier d'achat, le cas échéant. Veuillez nous contacter pour obtenir de l'aide.
Des produits de votre panier peuvent ne pas être disponibles dans le pays sélectionné et seront retirés du panier si vous choisissez le bouton « SÉLECTIONNER » ci-dessous. Veuillez nous contacter si vous avez besoin d'aide pour acheter ces produits dans un autre pays.