Keystone K-LOK® Series 36/37 High Performance Butterfly Valve with Manual Actuator
Keystone K-LOK® Series 36/37 High Performance Butterfly Valve with Manual Actuator
Product Description
The Keystone K-LOK® Series 36/37 is an ASME Class 150 and 300 high performance butterfly valve complete with manual actuator, configurable as a handle or gear operator.
Avertissement
Cette action risque d’annuler votre devis. Voulez-vous poursuivre ? La poursuite de cette action convertira votre panier en commande standard afin que vous puissiez apporter des modifications.
Cette action risque d’annuler votre devis. Voulez-vous poursuivre ? La poursuite de cette action convertira votre panier en commande standard afin que vous puissiez apporter des modifications.
Keystone K-LOK® Series 36/37 High Performance Butterfly Valve
K-LOK polymer and elastomer seats provide bi-directional, drop-tight shut-off in vacuum as well as at full rated differential pressure.
Blow-out resistant shaft is standard on all valves for increased safety.
Unique packing design allows for use in pressure as well as vacuum without modification or special assembly.
Disc taper pins are tangentially positioned half in disc and half in shaft, placing them in compression rather than shear, which eliminates potential for failure.
Rocker-shaped gland bridge compensates for uneven adjustment of gland nuts reducing packing leaks.
Integrally cast disc position stop perfectly locates the disc in seat, achieving maximum seat and seal life.
Extended neck allows for 50 mm (2") of pipeline insulation.
Integrally cast mounting pad provides direct mounting of actuators eliminating the need for costly brackets and couplings.
Flattened body bore at shaft journal ports positions shaft bearings near disc, providing maximum shaft support resulting in reduced wear and longer life.
Emerson Manual Actuator
ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.
Spécifications
Keystone K-LOK® Series 36/37 High Performance Butterfly Valve