Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Branson-P-B3550R

Branson B-Series Ultrasonic Solvent Vapor Degreasers Model B3550R

Product Description

Branson B-Series Ultrasonic Vapor Degreaser is the latest in a series of environmentally sound, cost effective precision degreasers.

Solvent capacity
82 gallons
Working dimensions
20" x 24" x 17"D
Watts of Immersion Heat
14000
Distillation rate
49 gph
Load capacity
1400lbs.steel/hr
Vapor zone
48.7"L X 27.2"W X 17"D
Overall
89.5"L x 36.5 "W x 60"H
Input power
208 or 230V 3phase 81A or 460, 3phase 42A option

Caractéristiques

  • Freeboard ratio of greater than 126% to eliminate diffusion losses
  • Refrigerated primary condensing coil to condense the bulk of the solvent vapors
  • Refrigerated sub-zero freeboard condenser to provide a cold air barrier minimizing fugitive losses
  • Sliding cover to eliminate drafts and help seal the unit during periods of inactivity.
  • Offset boiling sump with liquid level control
  • Bag filter to minimize solvent loss during maintenance
  • Cooled internal water separator to reduce losses
  • Stainless plumbing for solvent-wetted areas

Documentation et schémas