Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AVENTICS-P-LCX

AVENTICS™ Series LCX Slides

Product Description

The AVENTICS Series LCX is an economical line of linear slides with greater load carrying capabilities. The slides combine cost effectiveness with proven dependability. The AVENTICS Series LCX is suitable for analytical and diagnostic equipment, bottling, biofuels, and commercial kitchen and laundry equipment applications.

Bore
3/4", 1-1/16", 1-1/2",
Operating Environment
Corrosive, Indoor, Washdown
Stroke
15" Max (standard)
Max Operating Pressure
250 psi (air)

Caractéristiques

  • Hardcoat anodized aluminum body for long service life and high load capacity
  • Stainless-steel shafts are available for added corrosion resistance
  • Alignment coupler has 360 degrees of float to reduce effects of cylinder side-loading
  • Engineered, low-friction plastic polymer bushings for optimal performance
  • Standard with magnetic piston; available with optional position sensing

Documentation et schémas