Débitmètre à effet Coriolis en acier inoxydable de 316 l, compact et vidangeable mieux adapté aux applications générales nécessitant des mesures reproductibles et fiables.
Certificate: ATEX-installationsvejledning til MVD Direct Connect-målere-INSTALLATION INSTRUCTIONS DANISH|Micro Motion
Certificate: ATEXinstallationsvejledning for -sensorer i R-serien og model CNG050-ATEX INSTALLATION INSTRUCTIONS DANISH|Micro Motion
Certificate: ATEX Installationsanweisungen für MVD Direct Connect Messsysteme-INSTALLATION INSTRUCTIONS GERMAN|Micro Motion
Certificate: ATEX Installationsanweisungen für R-Serie Sensoren und Modell CNG050 Sensoren-ATEX INSTALLATION INSTRUCTIONS GERMAN|Micro Motion
Certificate: ATEX R and CNG050 Sensor European Execution-German|Micro Motion
Certificate: ATEX R and CNG050 Sensor General Execution German|Micro Motion
Certificate: ATEX R Sensor and CNG Sensor European Execution | Micro Motion
Certificate: ATEX R Sensor and CNG Sensor General Execution English | Micro Motion
Certificate: ATEX Zone 2 Certificate R Sensor and CNG Sensor | Micro Motion
Certificate: Atex Installation Instructions for Direct Connect Meters | Micro Motion
Certificate: CSA R-Series Sensor Certificate of Compliance | Micro Motion
Certificate: EU DECLARATION SAFETY BARRIER | Micro Motion
Certificate: WAOC Declaration 700 CORE | Micro Motion
Certificate: WAOC Declaration Junction Box | Micro Motion
Certification: ASME B31.1 Power Piping Design Standard Certification | Micro Motion
Declaration of Conformity: DIRECT CONNECT SAFETY BARRIER | Micro Motion
Declaration of Conformity: EU R SERIES FLOW SENSORS | Micro Motion
Declaration of Conformity: European Community 700 CORE PROCESSOR COMPONENT | Micro Motion
Declaration of Conformity: European Community 9739 | Micro Motion
Declaration of Conformity: European Community R SENSORS | Micro Motion
Smart Meter Verification: Emerson Recommended Calibration Practices for Coriolis meters used to comply with AGA-11 and API MPMS CH 14.9 | Micro Motion
Installation Instructions: Canadian Standards Association Intrinsic Safety Installation Instructions 9-Wire | Micro Motion
Installation Instructions: Canadian Standards Association Intrinsic Safety Installation Instructions MVD Transmitters | Micro Motion
Installation Manual: 9-wire Cable | Micro Motion
Installation Manual: MVD Direct Connect Meters | Micro Motion
Installation Manual: R-SERIES ENGLISH | Micro Motion
Quick Start Guide: ProLink III Multilingual | Micro Motion
User Manual: ProLink III | Micro Motion
Product Data Sheet: Flow Density and Viscosity Meters Corrosion Guide | Micro Motion
Product Data Sheet: Micro Motion R-Series Coriolis Flow and Density Meters
Product Data Sheet: Micro Motion Technical Overview and Specification Summary
Technical Data Sheet: R-Series Coriolis Flow and Density Meters | Micro Motion
Wiring Diagram: 1700 Intristically Safe Output | Micro Motion
Wiring Diagram: 1700-2700 ANALOG OUTPUT | Micro Motion
Wiring Diagram: 2700 FOUNDATION FIELDBUS | Micro Motion
Wiring Diagram: 2700 PROFIBUS PA | Micro Motion
Wiring Diagram: 3300-3500 POWER-GROUND | Micro Motion
Wiring Diagram: CORE TO 1500-2500D | Micro Motion
Wiring Diagram: CORE TO 1700R-2700R | Micro Motion
Wiring Diagram: DS600 JBOX 1700C-2700C | Micro Motion
Hoja de datos del producto: Generalidades técnicas y sumario de especificaciones de Micro Motion
Hoja de datos del producto: Guía de corrosión-Corrosion Guide Spanish|Micro Motion
Hoja de datos del producto: Medidores de caudal y densidad Coriolis serie R de Micro Motion
Certificate: Instrucciones de instalación ATEX para medidores MVD Direct Connect-INSTALLATION INSTRUCTIONS SPANISH|Micro Motion
Certificate: Instrucciones de instalación ATEX para sensores de la serie R y modelo CNG050-INSTALLATION INSTRUCTIONS SPANISH|Micro Motion
Certificate: ATEX R Sensor and CNG050 European Execution-French|Micro Motion
Certificate: ATEX R Sensor and CNG050 General Execution French|Micro Motion
Certificate: Instructions d installation ATEX pour les débitmètres MVD Direct Connect-INSTALLATION INSTRUCTIONS FRENCH|Micro Motion
Certificate: Instructions d'installation ATEX pour les capteurs Série R et CNG050-ATEX INSTALLATION INSTRUCTIONS FRENCH|Micro Motion
Data Sheet: Récapitulatif des spécifications du produit-Specification Summary French|Micro Motion
Fiche de spécifications: Débitmètres à effet Coriolis et densimètres Micro Motion série R
Fiche de spécifications: Récapitulatif des caractéristiques techniques et métrologiques des produits Micro Motion
Certificate: Istruzioni ATEX per l Installazione dei misuratori MVD Direct Connect-INSTALLATION INSTRUCTIONS ITALIAN|Micro Motion
Certificate: Istruzioni per l Installazione ATEX dei Sensori Serie R e Modello CNG050-INSTALLATION INSTRUCTIONS ITALIAN|Micro Motion
Installation Manual: Misuratori MVD Direct Connect-INSTALLATION MANUAL ITALIAN|Micro Motion
Installation Manual: Misuratori di densità per liquidi 7835-7845-7847-INSTALLATION MANUAL ITALIAN|Micro Motion
Installation Manual: Sensori di portata ad effetto Coriolis Micro Motion Serie R
Manuals & Guides: Misuratore a 9-fili preparazione e installazione del cavo-9-wire Cable Installation Italian|Micro Motion
Certificate: ATEX installatie-instructies voor MVD Direct Connect-meters-INSTALLATION INSTRUCTIONS DUTCH|Micro Motion
Certificate: ATEX installatieinstructies voor R-serie- sensoren en sensoren van model CNG050-ATEX INSTALLATION INSTRUCTIONS DUTCH|Micro Motion
Certificate: ATEX-installasjonsinstruksjoner for MVD Direct Connect -målere-INSTALLATION INSTRUCTIONS NORWEGIAN|Micro Motion
Certificate: ATEX-installasjonsinstruksjoner for R-serie-sensorer og modell CNG050-sensorer-INSTALLATION INSTRUCTIONS NORWEGIAN|Micro Motion
Ficha de dados do produto: Visão geral técnica e resumo das especificações da Micro Motion
Folha de dados do produto: Visão geral técnica e resumo das especificações da® | Micro Motion
Product Data Sheet: Medidores de vazão e densidade Coriolis Micro Motion série R
Certificate: Instruções de Instalação ATEX para Medidores MVD Direct Connect-INSTALLATION INSTRUCTIONS PORTUGUESE | Micro Motion
Certificate: Instruções de Instalação ATEX para Sensores Série-R e Modelo CNG050-INSTALLATION INSTRUCTIONS PORTUGUESE | Micro Motion
Certificate: ATEX-installationsanvisningar för R-seriesensorer och modell CNG050-sensorer-INSTALLATION INSTRUCTIONS SWEDISH|Micro Motion
Certificate: ATEX-installationsinstruktioner för MVD Direct Connect -mätare-INSTALLATION INSTRUCTIONS SWEDISH|Micro Motion
Лист технических данных: Micro Motion: Обзор и краткое изложение технических характеристик
Лист технических данных: Сенсор модели R счетчика-расходомера массового Micro Motion
Опросный лист: для выбора кориолисовых расходомеров Micro Motion
Декларация.Micro Motion.Декларация ТР ТС 020/2011
Декларация.Micro Motion.Декларация ТР ТС 032/2013
Свидетельство УТ СИ.Micro Motion. Свидетельство 45115-16
Сертификат.Micro Motion.Сертификат SIL (ГОСТ Р МЭК 61508)
Сертификат.Micro Motion.Сертификат ТР ТС 032/2013
Сертификат.Micro Motion.Сертификат ТР ТС Ex
Сертификат: Утверждение типа СИ № 14464; Счетчик-расходомер массовый Micro Motion модели L | Micro Motion
Recommandé |
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
Micro Motion 1500
Afficher plus
Afficher moins
Micro Motion CMF010P Micro Motion 1700 Micro Motion 2500 Micro Motion 2700 Micro Motion 3500 Micro Motion 3700 Micro Motion 5700 Micro Motion CMF010H Micro Motion CMF010L Micro Motion CMF010M Micro Motion LNG-S01 Micro Motion LNGS06S Micro Motion T025F Micro Motion T025T Micro Motion T050F Micro Motion T050T Micro Motion T075F Micro Motion T075T Micro Motion T100F Micro Motion T100T Micro Motion CMF025H Micro Motion T150F Micro Motion T150T Micro Motion CMF025L Micro Motion CMF025M Micro Motion CMF050H Micro Motion CMF050L Micro Motion CMF050M Micro Motion CMF100H Micro Motion CMF100L Micro Motion CMF100M Micro Motion CMF200A Micro Motion CMF200B Micro Motion CMF200H Micro Motion CMF200L Micro Motion CMF200M Micro Motion CMF300A Micro Motion CMF300B Micro Motion CMF300H Micro Motion CMF300L Micro Motion CMF300M Micro Motion CMF350A Micro Motion CMF350M Micro Motion CMF350P Micro Motion CMF400A Micro Motion CMF400B Micro Motion CMF400H Micro Motion CMF400M Micro Motion CMF400P Micro Motion CMFHC2A Micro Motion CMFHC2G Micro Motion CMFHC2M Micro Motion CMFHC2Y Micro Motion CMFHC3A Micro Motion CMFHC3G Micro Motion CMFHC3M Micro Motion CMFHC3Y Micro Motion CMFHC4A Micro Motion CMFHC4M Micro Motion CMFS007M Micro Motion CMFS010H Micro Motion CMFS010M Micro Motion CMFS010P Micro Motion CMFS015H Micro Motion CMFS015M Micro Motion CMFS015P Micro Motion CMFS025H Micro Motion CMFS025M Micro Motion CMFS025P Micro Motion CMFS040M Micro Motion CMFS050H Micro Motion CMFS050M Micro Motion CMFS050P Micro Motion CMFS075M Micro Motion CMFS100H Micro Motion CMFS100M Micro Motion CMFS100P Micro Motion CMFS150H Micro Motion CMFS150M Micro Motion CMFS150P Micro Motion CNG050S Micro Motion F025A Micro Motion F025B Micro Motion F025H Micro Motion F025P Micro Motion F025S Micro Motion F050A Micro Motion F050B Micro Motion F050H Micro Motion F050P Micro Motion F050S Micro Motion F100A Micro Motion F100B Micro Motion F100H Micro Motion F100P Micro Motion F100S Micro Motion F200H Micro Motion F200S Micro Motion F300H Micro Motion F300S Micro Motion H025F Micro Motion H025S Micro Motion H050F Micro Motion H050S Micro Motion H100F Micro Motion H100S Micro Motion H200F Micro Motion H200S Micro Motion H300F Micro Motion H300S Micro Motion HPC010P |
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
|
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
Micro Motion CMF010L
Afficher plus
Afficher moins
Micro Motion CMF100L Micro Motion CMF010M Micro Motion CMF010P Micro Motion CMF025H Micro Motion CMF025L Micro Motion CMF025M Micro Motion CMF050H Micro Motion CMF050L Micro Motion CMF050M Micro Motion CMF100H Micro Motion T050F Micro Motion T050T Micro Motion T075F Micro Motion T075T Micro Motion T100F Micro Motion T100T Micro Motion T150F Micro Motion T150T Micro Motion CMF100M Micro Motion CMF200A Micro Motion CMF200B Micro Motion CMF200H Micro Motion CMF200L Micro Motion CMF200M Micro Motion CMF300A Micro Motion CMF300B Micro Motion CMF300H Micro Motion CMF300L Micro Motion CMF300M Micro Motion CMF350A Micro Motion CMF350M Micro Motion CMF350P Micro Motion CMF400A Micro Motion CMF400B Micro Motion CMF400H Micro Motion CMF400M Micro Motion CMF400P Micro Motion CMFHC2A Micro Motion CMFHC2G Micro Motion CMFHC2M Micro Motion CMFHC2Y Micro Motion CMFHC3A Micro Motion CMFHC3G Micro Motion CMFHC3M Micro Motion CMFHC3Y Micro Motion CMFHC4A Micro Motion CMFHC4M Micro Motion CMFS007M Micro Motion CMFS010H Micro Motion CMFS010M Micro Motion CMFS010P Micro Motion CMFS015H Micro Motion CMFS015M Micro Motion CMFS015P Micro Motion CMFS025H Micro Motion CMFS025M Micro Motion CMFS025P Micro Motion CMFS040M Micro Motion CMFS050H Micro Motion CMFS050M Micro Motion CMFS050P Micro Motion CMFS075M Micro Motion CMFS100H Micro Motion CMFS100M Micro Motion CMFS100P Micro Motion CMFS150H Micro Motion CMFS150M Micro Motion CMFS150P Micro Motion CNG050S Micro Motion F025A Micro Motion F025B Micro Motion F025H Micro Motion F025P Micro Motion F025S Micro Motion F050A Micro Motion F050B Micro Motion F050H Micro Motion F050P Micro Motion F050S Micro Motion F100A Micro Motion F100B Micro Motion F100H Micro Motion F100P Micro Motion F100S Micro Motion F200H Micro Motion F200S Micro Motion F300H Micro Motion F300S Micro Motion H025F Micro Motion H025S Micro Motion H050F Micro Motion H050S Micro Motion H100F Micro Motion H100S Micro Motion H200F Micro Motion H200S Micro Motion H300F Micro Motion H300S Micro Motion HPC010P Micro Motion R025P Micro Motion R025S Micro Motion R050S Micro Motion R100S Micro Motion R200S Micro Motion R300S Micro Motion T025F Micro Motion T025T |
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
Micro Motion CMF010H
Afficher plus
Afficher moins
Micro Motion CMF100H Micro Motion CMF010L Micro Motion CMF010M Micro Motion CMF010P Micro Motion CMF025H Micro Motion CMF025L Micro Motion CMF025M Micro Motion CMF050H Micro Motion CMF050L Micro Motion CMF050M Micro Motion T025T Micro Motion T050F Micro Motion T050T Micro Motion T075F Micro Motion T075T Micro Motion T100F Micro Motion T100T Micro Motion T150F Micro Motion T150T Micro Motion CMF100L Micro Motion CMF100M Micro Motion CMF200A Micro Motion CMF200B Micro Motion CMF200H Micro Motion CMF200L Micro Motion CMF200M Micro Motion CMF300A Micro Motion CMF300B Micro Motion CMF300H Micro Motion CMF300L Micro Motion CMF300M Micro Motion CMF350A Micro Motion CMF350M Micro Motion CMF350P Micro Motion CMF400A Micro Motion CMF400B Micro Motion CMF400H Micro Motion CMF400M Micro Motion CMF400P Micro Motion CMFHC2A Micro Motion CMFHC2G Micro Motion CMFHC2M Micro Motion CMFHC2Y Micro Motion CMFHC3A Micro Motion CMFHC3G Micro Motion CMFHC3M Micro Motion CMFHC3Y Micro Motion CMFHC4A Micro Motion CMFHC4M Micro Motion CMFS007M Micro Motion CMFS010H Micro Motion CMFS010M Micro Motion CMFS010P Micro Motion CMFS015H Micro Motion CMFS015M Micro Motion CMFS015P Micro Motion CMFS025H Micro Motion CMFS025M Micro Motion CMFS025P Micro Motion CMFS040M Micro Motion CMFS050H Micro Motion CMFS050M Micro Motion CMFS050P Micro Motion CMFS075M Micro Motion CMFS100H Micro Motion CMFS100M Micro Motion CMFS100P Micro Motion CMFS150H Micro Motion CMFS150M Micro Motion CMFS150P Micro Motion CNG050S Micro Motion F025A Micro Motion F025B Micro Motion F025H Micro Motion F025P Micro Motion F025S Micro Motion F050A Micro Motion F050B Micro Motion F050H Micro Motion F050P Micro Motion F050S Micro Motion F100A Micro Motion F100B Micro Motion F100H Micro Motion F100P Micro Motion F100S Micro Motion F200H Micro Motion F200S Micro Motion F300H Micro Motion F300S Micro Motion H025F Micro Motion H025S Micro Motion H050F Micro Motion H050S Micro Motion H100F Micro Motion H100S Micro Motion H200F Micro Motion H200S Micro Motion H300F Micro Motion H300S Micro Motion HPC010P Micro Motion R025P Micro Motion R025S Micro Motion R050S Micro Motion R100S Micro Motion R200S Micro Motion R300S Micro Motion T025F |
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
|
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
|
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
|
Famille
|
Débit – Coriolis
|
disponibilité
|
|
Type de mesure
|
Flow Measurement
|
Type de produit
|
Pièces de rechange
|
Compatibilité
|
Micro Motion CMF010H
Afficher plus
Afficher moins
Micro Motion CMF010L Micro Motion CMF100H Micro Motion CMF010M Micro Motion CMF010P Micro Motion CMF025H Micro Motion CMF025L Micro Motion CMF025M Micro Motion CMF050H Micro Motion CMF050L Micro Motion CMF050M Micro Motion T025T Micro Motion T050F Micro Motion T050T Micro Motion T075F Micro Motion T075T Micro Motion T100F Micro Motion T100T Micro Motion T150F Micro Motion T150T Micro Motion CMF100L Micro Motion CMF100M Micro Motion CMF200A Micro Motion CMF200B Micro Motion CMF200H Micro Motion CMF200L Micro Motion CMF200M Micro Motion CMF300A Micro Motion CMF300B Micro Motion CMF300H Micro Motion CMF300L Micro Motion CMF300M Micro Motion CMF350A Micro Motion CMF350M Micro Motion CMF350P Micro Motion CMF400A Micro Motion CMF400B Micro Motion CMF400H Micro Motion CMF400M Micro Motion CMF400P Micro Motion CMFHC2A Micro Motion CMFHC2G Micro Motion CMFHC2M Micro Motion CMFHC2Y Micro Motion CMFHC3A Micro Motion CMFHC3G Micro Motion CMFHC3M Micro Motion CMFHC3Y Micro Motion CMFHC4A Micro Motion CMFHC4M Micro Motion CMFS007M Micro Motion CMFS010H Micro Motion CMFS010M Micro Motion CMFS010P Micro Motion CMFS015H Micro Motion CMFS015M Micro Motion CMFS015P Micro Motion CMFS025H Micro Motion CMFS025M Micro Motion CMFS025P Micro Motion CMFS040M Micro Motion CMFS050H Micro Motion CMFS050M Micro Motion CMFS050P Micro Motion CMFS075M Micro Motion CMFS100H Micro Motion CMFS100M Micro Motion CMFS100P Micro Motion CMFS150H Micro Motion CMFS150M Micro Motion CMFS150P Micro Motion CNG050S Micro Motion F025A Micro Motion F025B Micro Motion F025H Micro Motion F025P Micro Motion F025S Micro Motion F050A Micro Motion F050B Micro Motion F050H Micro Motion F050P Micro Motion F050S Micro Motion F100A Micro Motion F100B Micro Motion F100H Micro Motion F100P Micro Motion F100S Micro Motion F200H Micro Motion F200S Micro Motion F300H Micro Motion F300S Micro Motion H025F Micro Motion H025S Micro Motion H050F Micro Motion H050S Micro Motion H100F Micro Motion H100S Micro Motion H200F Micro Motion H200S Micro Motion H300F Micro Motion H300S Micro Motion HPC010P Micro Motion R025P Micro Motion R025S Micro Motion R050S Micro Motion R100S Micro Motion R200S Micro Motion R300S Micro Motion T025F |
Famille
|
Débit – Coriolis
|
disponibilité
|
|
En sélectionnant un pays/une région différent(e), certains produits peuvent s'avérer indisponibles et seront supprimés de votre panier d'achat, le cas échéant. Veuillez nous contacter pour obtenir de l'aide.
Des produits de votre panier peuvent ne pas être disponibles dans le pays sélectionné et seront retirés du panier si vous choisissez le bouton « SÉLECTIONNER » ci-dessous. Veuillez nous contacter si vous avez besoin d'aide pour acheter ces produits dans un autre pays.