Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AVENTICS-R412029133

AVENTICS™ Capteur de point de rosée DS1 R412029133

Product Description

With the DS1, you are making the right choice for maximum precision in dew point measurements. Our sensor offers a wide spectrum of measuring ranges that are perfectly matched to the needs of different compressed air dryers. With the DS1, you are also able to determine the dew point in your maintenance unit and identify if moisture is leaking into your application. Rely on our DS1 for accurate results in every situation.

Plage de mesure mini.
-80 °Ctd
Plage de mesure maxi.
20 °Ctd
Précision
± 1 °C bei + 50 ... - 20 °Ctd, ± 2 °C bei - 20 ... - 50 °Ctd, ± 3 °C bei - 50 ... - 80 °Ctd
Pression de service min.
-1 bar
Pression de service maxi
50 bar
Tension de service↩des équipements
24 V CC, 10-30 V DC
Indice de protection
IP65
Certificats
EMV in according with DIN EN 61326-1
Température ambiante min.
-40 °C
Température ambiante max.
80 °C
Température min. du fluide
-20 °C
Température max. du fluide
70 °C
Remarque
ideal 0...50 °C
Plage d'affichage
TFT 1.8"
Plage d'affichage
- 20 ... 50 °C
Raccordement électrique type
2x Prise femelle
Raccordement électrique, taille
M12
Raccordement électrique, Nombre de pôles
à 5 pôles
PC Orifice
Modbus-RTU Interface (RS 485)
Signal de sortie
4 ... 20 mA = - 20 ... 50 °Ctd
Charge pour sortie analogique
< 500
Poids
0.408 kg
Matériau boîtiers
Polyamide renforcé par fibres de verre (PA 66 GF)

Caractéristiques

  • Ideal for all types of compressed air dryers with different measuring ranges such as -80...+20°Ctd; -20...+50°Ctd
  • Condensation-resistant sensor element
  • Long-term stability and drift-resistant
  • Gas-independent measurement, also suitable for other, non-corrosive gases
  • Fast adjustment time, especially in the event of moisture ingress
  • Protection class IP 65
  • Analog output 4...20 mA and Modbus RTU (RS 485) interface
  • Modbus TCP PoE (Ethernet)
  • Measured values available in various units, pressure dew point [°Ctd], temperature [°C], rel. humidity [%rh], abs. humidity [g/m³], degree of humidity [g/kg], moisture content V/V [ppmV/V], water vapor partial pressure [hPa], atmospheric dew point [°Ctd.atm]

Documentation et schémas