Rosemount-3500P pH ORP Sensor

Rosemount™ 3500P pH/ORP Sensor

Product Description

The Rosemount 3500P pH / ORP Sensor, with integral cable, incorporates several design innovations that prolong the life of the sensor in difficult applications. The pH/ORP sensor features a rebuildable double junction reference cell that allows for wide application flexibility by using different reference electrolyte solutions. The resulting sensors live longer, respond faster and drift less thereby minimizing maintenance and lowering the total cost of ownership.

Specifications

Materials of Construction
Wetted Materials: Platinum (ORP only), titanium, Ryton, PTFE, glass, and user-specified O-ring material (EPDM, FKM, or FFKM)
Temperature Range
41 to 248 °F (5 to 120 °C)
Maximum Pressure
100 psig (790 kPa)

Features

  • Rebuildable design allows pH / ORP sensor use in applications of elevated temperatures, fouling, coating and poisoning
  • Fast, accurate, and stable pH/ORP measurement
  • SMART preamplifier allows automatic recognition of pH sensors by Rosemount 1066, 1057, 1056 and 56 transmitters

Documents & Drawings

Parts & Accessories

Search
1-10 of 35 results for Parts & Accessories
: