Plantweb Insight™ Air Cooled Heat Exchanger Application

Product Description

The Plantweb Insight Air Cooled Heat Exchanger application provides in-depth monitoring of air cooled heat exchangers, fin fans, by analyzing data acquired through wireless sensors. The application uses machine learning based asset models and analytics, easily integrates with existing infrastructure, and features real-time status and alerts, including fouling, high vibration and louver/pitch detection.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • In-depth and continuous monitoring of air cooled heat exchangers offers enhanced insight for better decision making
  • Pre-built algorithms developed from decades of experience and analytics helps enhance efficiency
  • Easy-to-use visual dashboard provides real-time air cooled heat exchanger status and alerts, including fouling, high vibration and louver mechanical defects
  • Predictive diagnostics and alert weights enable prioritization of heat exchanger maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information
  • Continuous monitoring of key assets improves reliability and safety