Paine-P-210-65-010 Compensated DP Transducer

Paine™ 210-65-010 Differential Pressure Transducer

Product Description

The Paine™ 210-65-010 Differential Pressure Transducer is engineered to provide differential measurements in fire-resistant Skydrol® aviation hydraulic fluid applications. This transducer comes with two separate sensing elements to measure differential pressure at the input ports. Shock and vibration resistant, this device produces highly accurate measurements in harsh and demanding conditions.

Specifications

Measurement Range
Up to 5000 psid (344 bar)
Operating Temperature
0 °F to 250 °F (-17 °C to 121 °C)
Process Media
Skydrol®
Pressure Port/Fitting
Manifold mounting per MIL-G-5514, Type II, Class 2 O-rings (2) MS28775-008 are supplied with each transducer

Features

  • Skydrol® aviation hydraulic fluid compatible
  • Shock and vibration resistant design offers highly accurate and reliable pressure readings in demanding conditions
  • Durable solution withstands harsh environments and delivers long-lasting performance
  • Port adapter options allow for a wide range of application connections
  • Compact design for an easy-to-use differential measurement solution

Documents & Drawings