No image available
No image available
Your request is being processed.
Micro Motion-K-F150S Sensor and 1500 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 1500 Transmitter

Specifications

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter