TESCOM™ Anderson Greenwood Instrumentation Series M5A Instrument Gauge Valve M5AVDS-44
TESCOM™ Anderson Greenwood Instrumentation Series M5A Instrument Gauge Valve M5AVDS-44
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Cost savings through minimized components and process penetrations for instrument installation with reduced possible leak points.
Compact design minimizes space requirements; low weight improves connection strength and reduces gauge whip.
Unique metal seat has straight through flow path design for reduced plugging in high‑temperature service.
Long body option allows up to 4” (102 mm) pipe insulation.
Replaceable soft seat; valve operates in dirty service with repetitive bubble-tight shutoff.
Mirror stem finish in the packing area enables smooth operation and extends packing life.
Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.
Easily adjustable packing decreases replacement downtime and increases valve life.
Safety back seating prevents stem blowout or accidental removal.
ENC plated 316 SS prevents galling or freezing of stem threads.
Rolled stem, bonnet and male NPT threads provide additional strength.