No image available
No image available
Your request is being processed.
Emerson-P-8205-TI-IS

PAC8000 8-channel Intrinsically Safe THC/mV input

Product Description

PAC8000 8-channel Intrinsically Safe THC/mV input

Specifications

Part Number
8205-TI-IS
Analog Input Count & Type
8 point Thermocouple & mV; intrinsically safe
Resolution & Speed
16 bit; 600mS
Current Consumption
System 120mA
Fault Detection
Open-circuit field wiring detection
Special Capabilities
B,E,J,K,N,R,S or T to EN 60584-1: 1995; W3 and W5 to ASTM E 988-96 Russian K and Russian L to rOCT 3044-84 with internal or remote cold junction compensation

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Cold junction compensation (internal or remote
  • Built-in thermocouple linearisation
  • Channels independently configurable
  • Open-circuit field wiring detection

Documents & Drawings