No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-Four Monitor Workstation

DeltaV™ Four-Monitor Workstation

Product Description

The DeltaV™ Four-Monitor Workstation provides a flexible, easy-to-configure operator space using four flat-screen monitors. Each monitor can display a main graphic picture, while faceplates and other pop-up pictures can be relocated to any monitor screen. The Four-Monior Workstation expands the operators' field-of-view with it's flexible display layout.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Expand the operators' field of view
  • Flexible display layout
  • Easy to configure using standard operator station graphic tools
  • Standard DeltaV™ alarmaing strategy