Bettis-P-PG4

Bettis PressureGuard Hydraulic Emergency Shutdown System

Product Description

This hydraulic emergency shutdown system can perform valve shutdown with or without power. It is a self-contained hydraulic ESD system designed to provide reliable valve shut down on production wellheads.

Features

  • Adaptable for use with SCADA systems
  • Provides reliable valve operation when external power source is undependable or unavailable
  • Adaptable to quarter-turn or linear operated valves
  • Modular design for easy maintenance

Specifications

Power Source
Hydraulic
Product Type
Accessories
Actuation
Hydraulic
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset

Documents & Drawings